SP240 MF

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 66

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

77

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • O = 60 mm

260

198

163

138

138

125

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

2333

3038

2872

2737

2611

2735

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

3300

5400

5160

4000

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

6850

8500

6850

  • Nominal input speed n1N [min-1]

1000

1200

1500

1700

  • Maximum input speed n1Max [min-1]

3000

  • Idle torque T012 [Nm]
  • Based on the drive

32

24

19

12

12

8

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

550

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

33000

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

30000

  • Maximum breakdown torque M2Max [Nm]

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

76

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • M = 48 mm

39.20

34.60

33.20

30.50

30.50

29.70

28.20

27.90

27.60

27.60

27.50

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

2658

2596

3198

2667

3754

3283

2803

3457

2914

3784

2914

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

5400

4400

5160

3642

4730

3642

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

8500

6850

8500

6850

  • Nominal input speed n1N [min-1]

2300

2500

2800

  • Maximum input speed n1Max [min-1]

4500

  • Idle torque T012 [Nm]
  • Based on the drive

8.40

7.10

6.50

5.90

5.90

4.50

4.10

3.50

3.50

3

3

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 5 / Reduced ≤ 3

  • Maximum torsional rigidity Ct21 [arcmin]

550

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

33000

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

30000

  • Maximum breakdown torque M2Max [Nm]

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs