SP180 MF

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 62

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

34

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • K = 38 mm

50.80

33.90

27.90

22.20

19.20

  • M = 48 mm

58.20

41.20

35.30

29.60

26.50

  • N = 55 mm

65.70

49.70

44

38.50

35.40

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

513

927

919

825

864

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

1164

1452

1164

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

2750

  • Nominal input speed n1N [min-1]

1500

2300

  • Maximum input speed n1Max [min-1]

4500

  • Idle torque T012 [Nm]
  • Based on the drive

15

12

8

5.60

3.80

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

175

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

15570

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

15400

  • Maximum breakdown torque M2Max [Nm]

1600

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

36.40

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • G = 24 mm

9.27

7.72

7.48

6.32

6.20

5.51

5.45

5.39

5.36

  • I = 32 mm

12.40

10.90

10.60

9.48

9.36

8.67

9.68

8.55

8.52

  • K = 38 mm

13.50

12

11.70

10.60

10.40

9.74

9.68

9.63

9.60

  • M = 48 mm

28.10

26.60

26.30

25.20

25.10

24.40

24.30

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

1162

931

1085

931

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

1452

1164

1356

1164

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

2750

  • Nominal input speed n1N [min-1]

2700

2900

3200

3400

  • Maximum input speed n1Max [min-1]

5000

  • Idle torque T012 [Nm]
  • Based on the drive

4.70

3.90

3.60

3.30

2.80

2.20

1.90

1.80

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 5 / Reduced ≤ 3

  • Maximum torsional rigidity Ct21 [arcmin]

175

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

15570

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

15400

  • Maximum breakdown torque M2Max [Nm]

1600

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs