SP140 MF

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 59

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

17.2

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • G = 24 mm

10.70

7.82

6.79

5.84

5.28

  • I = 32 mm

13.80

11

9.95

9

8.44

  • K = 38 mm

14.90

12.10

11

10.1

9.51

  • M = 48 mm

29.50

26.70

26.60

24.70

24.20

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

202

335

333

319

312

327

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

468

792

636

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

1250

1350

1250

  • Nominal input speed n1N [min-1]

2100

2600

  • Maximum input speed n1Max [min-1]

5000

  • Idle torque T012 [Nm]
  • Based on the drive

6.70

5.40

4.40

2.80

2.50

2.20

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

53

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

9870

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

9900

  • Maximum breakdown torque M2Max [Nm]

952

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 59

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

17

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

2.50

2.01

1.97

1.65

1.63

1.40

1.39

1.38

  • G = 24 mm

3.19

2.71

2.67

2.34

2.32

2.10

2.08

2.08

2.08

2.07

  • K = 38 mm

10.30

9.77

9.73

9.41

9.39

9.16

9.15

9.14

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

461

493

489

545

464

536

581

536

466

581

466

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

726

670

726

670

726

670

583

726

583

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

1350

1250

  • Nominal input speed n1N [min-1]

2900

3200

3900

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

2.40

2.10

2

1.80

1.60

1.20

1.10

0.88

0.80

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 5 / Reduced ≤ 3

  • Maximum torsional rigidity Ct21 [arcmin]

53

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

9870

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

9900

  • Maximum breakdown torque M2Max [Nm]

952

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs