Name plate

Name plate 1:

Number

Explanation

1

Lubrication

2

Serial number

3

Gear unit type

4

Date of manufacture

5

Order number

6

Beckhoff flange size

7

Ratio

8

Data Matrix Code with Beckhoff BTN

9

Country of manufacture