Product overview

Product overview 1:

Number

Explanation

1

Gear housing

2

Holes for the motor attachment

3

Screw plug, mounting hole

4

Adapter plate

5

Holes for the output side

6

Feather key [+]

7

Output shaft with center bore

8

Holes for the output side

9

Clamping bolt

10

Holes for the motor attachment

11

Clamping hub