Standard gear unit

Standard gear unit 1:

Number

Explanation

1

Gear housing

2

Clamping bolt

3

Clamping hub

4

Holes for the motor attachment

5

Adapter plate

6

Holes for the output side

7

Feather key [+]

8

Output shaft with center bore

9

Holes for the output side

10

Plug; mounting hole

11

Holes for the motor attachment