WPLE080

Mechanical data

1-stage

  • Ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

95 to 93

  • Mass moment of inertia J1 [kgcm²]

0.910 to 1.273

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

73

  • Weight mG [kg]

4.4

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

40

53

67

65

50

38

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

64

85

107

104

80

61

  • EMERGENCY STOP torque T2Stop [Nm]

180

240

220

178

190

170

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.6

0.45

0.35

0.3

0.25

0.25

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

3500

3550

3600

4000

4000

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

10.5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 13

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

4.9 to 7.9

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

94 to 80

  • Mass moment of inertia J1 [kgcm²]

0.916 to 1.232

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

73

  • Weight mG [kg]

5

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

130

120

110

120

120

110

120

110

50

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

208

192

176

192

192

176

192

176

80

  • EMERGENCY STOP torque T2Stop [Nm]

260

240

220

240

240

220

240

220

190

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.6

0.55

0.35

0.45

0.35

0.35

0.25

0.25

0.25

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

3250

3850

4000

4000

4000

4000

4000

4000

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

10.5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 15

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

6.9 to 9.6

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

87 to 38

  • Mass moment of inertia J1 [kgcm²]

0.916 to 1.209

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

73

  • Weight mG [kg]

5.5

  • Service life L10h tL [h]

20000

  • Service life at T2N x 0.88

30000

Torques and speeds

  • Nominal output torque T2N [Nm]

110

120

120

110

120

110

120

110

50

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

176

192

192

176

192

176

192

176

80

  • EMERGENCY STOP torque T2Stop [Nm]

220

240

240

220

240

220

240

220

190

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.35

0.35

0.35

0.35

0.25

0.25

0.25

0.25

0.25

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4000

  • Maximum input speed n1Limit [min-1]

7000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

10.5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 17

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

7.4 to 9.9

  • Radial force for 20000 h Fr20000h [N]

750

  • Axial force for 20000 h Fa20000h [N]

1000

  • Radial force for 30000 h Fr30000h [N]

650

  • Axial force for 30000 h Fa30000h [N]

900

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

1250

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

1600

  • Breakdown torque for 20000 h MK20000 [Nm]

31

  • Breakdown torque for 30000 h MK30000 [Nm]

27

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks