WPLE060

ndoraMechanical data

1-stage

  • Ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

95 to 92

  • Mass moment of inertia J1 [kgcm²]

0.221 to 0.357

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

70

  • Weight mG [kg]

1.7

  • Service life L10h tL [h]

30000

  • Service life at T2N x 0.88

20000

Torques and speeds

  • Nominal output torque T2N [Nm]

14

19

24

25

18

15

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

22

30

38

40

29

24

  • EMERGENCY STOP torque T2Stop [Nm]

66

86

80

80

80

70

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.2

0.2

0.15

0.15

0.15

0.15

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 16

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

1.5 to 2.3

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force FaStat [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio i

9

12

15

16

20

25

32

40

64

  • Efficiency under full load ŋ [%]

94 to 77

  • Mass moment of inertia J1 [kgcm²]

0.222 to 0.350

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

70

  • Weight mG [kg]

1.9

  • Service life L10h tL [h]

30000

  • Service life at T2N x 0.88

20000

Torques and speeds

  • Nominal output torque T2N [Nm]

44

44

44

44

44

40

44

40

18

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

70

70

70

70

70

64

70

64

29

  • EMERGENCY STOP torque T2Stop [Nm]

88

88

88

88

88

80

88

80

80

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.2

0.2

0.15

0.15

0.15

0.15

0.15

0.15

0.15

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 18

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

2.2 to 2.7

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

3-stage

  • Ratio i

60

80

100

120

160

200

256

320

512

  • Efficiency under full load ŋ [%]

86 to 33

  • Mass moment of inertia J1 [kgcm²]

0.222 to 0.232

  • Running noise Qg [dB/A]
  • Sound pressure level at a distance of 1 m: Measured at an input speed of n1 = 3000 min-1 without load; i = 5

70

  • Weight mG [kg]

2.1

  • Service life L10h tL [h]

30000

  • Service life at T2N x 0.88

20000

Torques and speeds

  • Nominal output torque T2N [Nm]

44

44

44

44

44

40

44

40

18

  • Maximum output torque T2B [Nm]
  • Permissible for 30000 revolutions of the output shaft

70

70

70

70

70

64

70

64

29

  • EMERGENCY STOP torque T2Stop [Nm]

88

88

88

88

88

80

88

80

80

  • Idling torque
  • At n1 = 3000 rpm and 20 °C gearbox temperature

0.15

  • Mean thermal input speed n1N [min-1]
  • At T2N & S1

4500

  • Maximum input speed n1Limit [min-1]

13000

  • Maximum bending moment Mb [Nm]
  • In relation to the gear unit drive flange

5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

< 21

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

2.2 to 2.7

  • Radial force for 20000 h Fr20000h [N]

400

  • Axial force for 20000 h Fa20000h [N]

500

  • Radial force for 30000 h Fr30000h [N]

340

  • Axial force for 30000 h Fa30000h [N]

450

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

700

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output

800

  • Breakdown torque for 20000 h MK20000 [Nm]

14

  • Breakdown torque for 30000 h MK30000 [Nm]

12

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks