Storage
- The gear units must not be stored outdoors. The storage space must be adequately ventilated and dry.
- The gear units may only be stored in the original recyclable manufacturer's packaging.
- The gear units may only be stored in a horizontal position.
- Storage temperature: -30 °C to +60 °C in the original packaging
- Storage time: 2 years max.
![]() | Possible damage to the gear unit seals If the gear units are stored at temperature ranges above 60 °C or subjected to direct sunlight or ultraviolet light, the gear unit seals may become damaged. Storage temperatures of up to 85 °C are permitted for a maximum of 2 weeks. However, please note that even short-term storage at such temperatures will result in premature ageing of the seals. Therefore, please check the seals before commissioning the gear unit. |