Name plate

Name plate 1:

Item number

Explanation

1

Product number

2

Continuous force

3

Nominal velocity

4

Standstill current

5

Nominal voltage

6

Nominal output

7

Insulation class

8

Protection class

9

Brake type

10

Safety Integrity Level

11

Beckhoff Traceability Number (BTN)

12

DataMatrix code

13

Additional information standard

14

CE conformity

15

WEEE compliance

16

Country of manufacture