P-0-0279 Modulo value remainder
This parameter defines the modulo value remainder in case of using the modulo function together with a prime number gear.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
32 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp, SafeOp, Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
from Rev. 210 |
See also